text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
206 Products found
PITreader
402255
PITreader base unit. RFID authentication system Content: Base unit, connector [402307]. Required accessories: PITreader ...

€313.73
PITreader key adapter h
402308
1x PITreader horizontal key adapter + 1x nut. Required accessories for PITreader base unit [402255].

€61.73
PITmode fusion
402251
PITmode fusion. Authentication and functionally safe operating mode selection system in the package. Content: PITreader ...

€584.59
PIT m4SEU
402250
PITmode safe evaluation unit. Safe evaluation unit for operating mode selection. 4 operating modes OM1 to OM4 and a spec ...

€280.96
PIT m4SEU terminal set spring load
402306
Connector set for safe evaluation device for operating mode selection:PIT m4SEU [402250]. Comprising 1 x 4-pin, 1 x 5-pi ...

€20.79
PITreader key ye g
402260
Transponder key for authentication system PITreader, authorisations freely configurable Colour: yellow Material: Plastic

€37.67
PITreader key ye 1
402261
Transponder key for authentication system PITreader, authorisation for operating mode 1 Colour: yellow Material: Plastic

€37.67
PITreader key ye 2
402262
Transponder key for authentication system PITreader, authorisation for operating modes 1 and 2 Colour: yellow Material: ...

€37.67
PITreader key ye 3
402263
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2 and 3 Colour: yellow Materia ...

€37.67
PITreader key ye 4
402264
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3 and 4 Colour: yellow Mate ...

€37.67
PIT m3.2p
402230
PITmode electronic selector switch for installing the control station and to safe installing of 5 operating modes via a ...

€351.76
PITreader key ye 5
402265
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3, 4 and 5 Colour: yellow M ...

€37.67
PITreader key ye 5 service
402269
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3, 4 and 5 (service) Colour ...

€37.67
PIT m3.3p
402240
PITmode electronic selector switch for installing the control stationand to safe installing of 3 operating modes via a n ...

€260.55
PIT gb RLLE y up ETH
G1000020
PITgatebox with PITreader Key (pushbutton unit), housing with E-STOP (2NC/1 NO), 2 illuminated pushbuttons (1 NO each) a ...

€491.43
PIT es Set10u-5ns basic
400463
PITestop active, set consisting of E-STOP pushbutton can be activated/deactivated with flashing function, without logo a ...

€212.35
PIT es Set1s-5c
400433
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with E-STOP symbol and logo and contact block with m ...

€36.22
PIT gb RLLE y down ETH
G1000021
PITgatebox with PITreader Key (pushbutton unit), housing with E-STOP (2NC/1 NO), 2 illuminated pushbuttons (1 NO each) a ...

€491.43
PIT es2u
400532
PITestop, E-STOP pushbutton, IP65, diameter 68 mm (large version), unprinted (without logo), mounting diameter 22.3 mm.

€23.82
PIT oe 4S
402311
Pushbutton unit with 4 LED pushbuttons, including fixing nuts. Optional accessories for PIT m4 SEU [402250].

€121.53
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use