Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PCOM, SecurityBridge, VPN server to build a VPN tunnel,
supports X.509 certificates, 2 RJ45 ports, USB port, 1 digital
i ...
€530.80
PCOM, SecurityBridge, VPN server to build a VPN tunnel,
supports X.509 certificates, 2 RJ45 ports, USB port, 1 digital
i ...
€412.84
The RevPi Con CAN can be used to equip the RevPi Connect with CAN bus
. On the top, the module has a 4-pin connector to ...
€116.72
Digital expansion module DIO for the base module RevPi Core / RevPi
Core 3, housing dimensions (H x W x D): 96 x 22.5 x ...
€204.74
Modular gateway PROFINET IRT, communication module for the base module
RevPi Core / RevPi Core 3, a max. of two differen ...
€223.27
Modular gateway EtherCAT, communication module for the base module RevPi
Core / RevPi Core 3, a max. of two different
co ...
€169.20
Modular gateway Ethernet/IP, communication module for the base module
RevPi Core / RevPi Core 3, a max. of two different ...
€173.83
Tool for fast and multi-stage stripping of Ethernet and
SafetyNET p cables, PU 1 set.
€168.57
PSSnet, gateway, standard, protocol converter between Modbus/TCP Server
and EtherCAT Slave, supports CANopen over EtherC ...
€354.22
PSSnet, gateway, protocol converter between ModBus/TCP and CANopen,
supports CiA 301 V4.2.0, for use with PSS controller ...
€354.22
Digital expansion module DO for the base module RevPi Core / RevPi
Core 3, housing dimensions (H x W x D): 96 x 22.5 x 1 ...
€161.30
Analogue expansion module AIO for the base module RevPi Core / RevPi
Core 3, housing dimensions (H x W x D): 96 x 22.5 x ...
€380.44
Modular gateway PROFIBUS, communication module for the base module RevPi
Core / RevPi Core 3, a max. of two different
co ...
€212.09
The RevPi Con M-Bus can be used to equip the RevPi Connect with 868 MHzWireless
M-Bus. On the front of the expansion mod ...
€122.80
The RevPi Con M-Bus VHP can be used to equip the RevPi Connect with 169MHz Wireless
M-Bus. On the front of the expansion ...
€148.38
Digital expansion module DI for the base module RevPi Core / RevPi
Core 3, housing dimensions (H x W x D): 96 x 22.5 x 1 ...
€147.30
Jumper for ConBridge to connect the individual Revolution Pi
modules. Only suitable for RevPi Connect in connection with ...
€4.52
Jumper for PiBridge to connect the individual Revolution Pi
modules. Universally suitable for all Revolution Pi base and ...
€5.20
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer