text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
308 Products found
O300.GP.2-11246332
Z9000039
Diffuse sensor with background suppression, sensing distance 30 - 100 mm, 4-pin M8 male connector, semiconductor outputs ...

€204.14
PSEN op4F-SL-14-075/1
631151
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 750 mm. Features: Cascadi ...

€3,166.09
PSEN opII4B-s-300-075
632132
Safety light guard, Type 4, PL e, body protection (resolution 300 mm), protected field height 750 mm, supply voltage 24 ...

€1,067.89
PSEN opII4B-s-300-060
632131
Safety light guard, Type 4, PL e, body protection (resolution 300 mm), protected field height 600 mm, supply voltage 24 ...

€938.13
PSEN opII3H-s-30-030
632021
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm), protected field height 300 mm without dead zone, s ...

€823.65
PSEN opII3H-s-30-045
632022
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm), protected field height 450 mm without dead zone, s ...

€981.11
PSEN opII3H-s-30-090
632025
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm), protected field height 900 mm without dead zone, s ...

€1,478.89
PSEN opII4B-s-300-045
632130
Safety light guard, Type 4, PL e, body protection (resolution 300 mm), protected field height 450 mm, supply voltage 24 ...

€798.60
PSEN opII3H-s-30-060
632023
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm), protected field height 600 mm without dead zone, s ...

€1,152.53
PSEN opII3H-s-30-015
632020
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm), protected field height 150 mm, supply voltage 24 V ...

€654.92
PSEN opII3H-s-30-135
632028
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm), protected field height 1350 mm without dead zone, ...

€1,940.76
PSEN opII4H-s-30-105
632066
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1050 mm without dead zone, ...

€2,145.00
PSEN opII3H-s-30-120
632027
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm), protected field height 1200 mm without dead zone, ...

€1,783.21
PSEN opII4H-s-30-090
632065
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 900 mm without dead zone, s ...

€1,945.90
PSEN opII4H-s-30-030
632061
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 300 mm without dead zone, s ...

€1,083.74
PSEN opII4H-s-30-060
632063
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 600 mm without dead zone, s ...

€1,516.49
PSEN opII3B-s-170-075
632102
Safety light guard, Type 3, PL d, body protection (resolution 170 mm), protected field height 750 mm, supply voltage 24 ...

€1,004.45
PSEN opII4H-s-30-075
632064
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 750 mm without dead zone, s ...

€1,726.24
PSEN opII4H-s-30-015
632060
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 150 mm, supply voltage 24 V ...

€861.73
PSEN opII3B-s-170-090
632103
Safety light guard, Type 3, PL d, body protection (resolution 170 mm), protected field height 900 mm, supply voltage 24 ...

€1,132.28
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use