Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Bolt for mechanical guard locking in connection with safety switch
PSEN me1 or PSEN cs.
€162.44
Safety hinged switch, mounting position right-hand, 4-pin M12
male connector, 2 N/C, protection type IP67.
€159.77
Bolt for mechanical guard locking in connection with safety switch
PSEN cs3.1, PSEN cs4.1, PSEN cs4.2 and PSEN ma1.4.
€160.85
Mechanical bolt, for safety switch PSEN me1 or PSEN cs with
locking (can be deactivated) and escape release.
€202.98
Safe hinge switch, mounting position left-hand side, M12 4-pin maleconnector, 2
N/C, IP67.
€159.77
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, ...
€109.89
RFiD actuator for safety switch PSEN cs3.x, IP67, adhesive, without
screw-on option, PU = 1 piece.
€25.70
RFiD actuator for safety switch PSEN cs5.x, IP67, adhesive, without
screw-on option, PU = 1 piece.
€25.70
Mechanical safety guard locking device, with radius actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C ...
€214.97
RFiD actuator for safety switch PSEN cs6.x, IP67, adhesive, without
screw-on option, PU = 1 piece.
€25.70
RFiD actuator for safety switch PSEN cs4.x, IP67, adhesive, without
screw-on option, PU = 1 piece.
€25.70
RFiD actuator for safety switch PSEN cs4.x, IP67, adhesive, with
screw-on option, PU = 1 piece.
€28.60
RFiD actuator for safety switch PSEN cs3.x, IP67, adhesive, with
screw-on option, PU = 1 piece.
€28.60
RFiD safety switch 2 safe SC outputs, 5 m cable, one
actuation direction, support for SDD, IP6K9K, switching distance
de ...
€86.31
Magnetic safety switch 2 n/o, auxiliary contact n/o, square
design, LED, IP6K9K, switching distance 10 mm, 5 m cable, he ...
€67.93
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, IP67, operating distance 8 mm ...
€67.43
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4
actuation directions, IP67, typ. operating distance 2 ...
€130.10
Actuator for coded safety switch PSENcode 1.x/2.x, PU = 1
piece actuator.
€19.20
RFiD safety switch, 2 safe SC outputs, male connector M12 5-
pin, for applications up to SIL 3 or PL e, IP67, typ. opera ...
€127.86
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer