Compare 0
Video tutorials
Belgium | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN cable M12-4sm MIOsm MOVE, 10m

584570
PSEN cable M12-4sm MIOsm MOVE, 10m
Drag-chain suitable cable, M12, straight male to Mini I/O, straight male

On request
Availability
Quantity
Available from
Shielding: Yes
Number of conductors: 4
Rated current: 0.5 A
Length cable: 10.00 m
Conductor cross section: 0,34
Drag capacity: Yes
Gross weight: 670 g
Net weight: 650 g
Ambient temperature: -20 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded