Compare 0
Video tutorials
Belgium | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMI v707e

266707
PMI v707e
PMIvisu - Diagnostics- and operator panel with 7" touchscreen, economy version, PASvisu runtime installed/licensed

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian)
Resolution: 800 x 480
Display type: TFT
Colour depth: 262144
Display diagonal: 7.0 Zoll
Possible PMI applications: PNOZmulti diagnostics
Number of USB host interfaces: 1
Supply voltage (V): 24,0
Supply voltage type: DC
Operating system: Linux
Width dimension: 200.0 mm
Height dimension: 142.0 mm
Depth dimension: 50.3 mm
Gross weight: 1155 g
Net weight: 925 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded