Compare 0
Video tutorials
Belgium | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMI v512

265512
PMI v512
PMIvisu - Diagnostics- and operator panel with 12" touchscreen, PASvisu runtime installed/licensed.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian)
Resolution: 1280 x 800
Display type: TFT
Colour depth: 16,2 M
Display diagonal: 12.1 Zoll
Possible PMI applications: PSS/PSSu/PNOZmulti, PNOZmulti diagnostics, Diagnostics PSS / SafetyBUSp
Number of Ethernet interfaces: 1
Number of RS 232 interfaces: 1
Number of USB host interfaces: 2
Supply voltage (V): 24,0
Supply voltage type: DC
Operating system: Windows Embedded Compact 7
Width dimension: 332.0 mm
Height dimension: 222.0 mm
Depth dimension: 63.4 mm
Gross weight: 4368 g
Net weight: 2422 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded