Compare 0
Video tutorials
Belgium | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMI v507

265507
PMI v507
PMIvisu - Diagnostics- and operator panel with 7" touchscreen, PASvisu runtime installed/licensed.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian)
Resolution: 800 x 480
Display type: TFT
Colour depth: 16,2 M
Display diagonal: 7.0 Zoll
Possible PMI applications: PSS/PSSu/PNOZmulti, PNOZmulti diagnostics, Diagnostics PSS / SafetyBUSp
Number of Ethernet interfaces: 1
Number of RS 232 interfaces: 1
Number of USB host interfaces: 2
Supply voltage (V): 24,0
Supply voltage type: DC
Operating system: Windows Embedded Compact 7
Width dimension: 216.0 mm
Height dimension: 153.0 mm
Depth dimension: 65.4 mm
Gross weight: 2400 g
Net weight: 1390 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded