Compare 0
Video tutorials
Belgium | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ m EF 4AI

772160
PNOZ m EF 4AI
Configurable control system PNOZmulti 2 expansion module 4 safe analogue inputs 4..20 mA, single use possible, two inputs usable up to SIL3/PLe.

On request
Availability
Quantity
Available from
1 PC
31.01.2020
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA
Number of analogue inputs: 4
Type of analogue inputs: Strom
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Terminal type: Screw terminal, Spring-loaded terminal
Terminal style: Plug-in
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 101.4 mm
Depth dimension: 120.0 mm
Gross weight: 117 g
Net weight: 108 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded