text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
105 Products found
USB Memory 512MB
779213
USB memory, 512 MB, for PNOZ m B1, base unit PNOZmulti 2.

€31.27
PNOZmulti Chipcard Holder (Sparepart)
779240
Bracket for chip card, for PNOZmulti, PSSu H PN, PSSu WR, PSSu WB.

€11.87
PNOZmulti Seal 12 pieces
779250
Label for chip card, small controllers PNOZmulti, 12 pieces.

€11.87
PNOZ mo2p Set spring loaded terminals
783520
Spring-loaded terminals, PNOZ mo2p, 1 set.

€6.08
PNOZmulti Chipcard 1 piece 8kb
779201
PNOZmulti chip card, 1 piece, 8 kB.

€13.19
PNOZmulti Bus-Terminator coated
779112
Terminator PNOZmulti, coated version.

€74.71
PNOZmulti Chipcard Set 10 pieces 32kB
779212
PNOZmulti chip card, set 10 pieces, 32 kB.

€179.52
PNOZ Chip Card Reader
779230
Chip card reader for PNOZmulti, PNOZ s30, PSSu H PN, PSSu WR, PSSu WB.

€89.46
PNOZ mo4p Set spring loaded terminals
783536
1 set of spring-loaded terminals, PNOZ mo4p/mo5p.

€11.87
PNOZmulti Bus-Terminator
779110
Terminator PNOZmulti.

€17.24
PNOZms1p 10 Set spring loaded terminals
783801
Spring-loaded terminals, PNOZms1p, 10 sets.

€71.81
PNOZ m1p/m0p plug in screw terminals
793100
1 set of plug-in screw terminals, PNOZmulti Classic base units.

€43.29
PNOZms1p 10 Set plug in screw terminals
793801
Plug-in screw terminals, PNOZ ms1p, 10 sets.

€71.81
PNOZ mo2p Set plug in screw terminals
793520
Plug-in screw terminals, PNOZ mo2p, 1 set.

€6.08
PNOZms1p/ms2p Set plug in screw terms
793800
Plug-in screw terminals, PNOZ ms1p, PNOZ ms2p, 1 set.

€7.23
PNOZ mm0.xp terminator left (10 pcs.)
779261
Terminator on the left-hand side of the base unit PNOZmulti, yellow/black (10 pieces).

€40.69
PNOZ MSI19P ADAPTER ELAU PACDrive3 2,5m
773847
PNOZ MSI9P ADAPTER ELAU PACDrive3 2.5 m, adapter cable for speed monitoring on ELAU PACDrive3.

€154.50
PNOZ MSI19P ADAPTER ELAU PACDrive3 1,5m
773846
PNOZ MSI9P ADAPTER ELAU PACDrive3 1.5 m, adapter cable for speed monitoring on ELAU PACDrive3.

€146.52
PNOZ MSI6P ADAPTER ELAU 9/9 4 m
773873
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection, for PNOZ msXp and PNOZ s30, 4 m, for ELAU.

€111.35
Spring terminals PNOZ mmcxp, 1 pc.
783542
Spring-loaded terminals, for fieldbus modules on PNOZ mm0.xp, 1 set.

€7.23
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use