Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, ...
€389.52
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals
...
€221.52
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 2 N/C, UB = 230 V AC, width: 45 mm, screw terminals ...
€201.33
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals
...
€201.33
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals
...
€221.52
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals
...
€201.33
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals
...
€201.33
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals
...
€201.33
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 2 N/C, UB = 230 V AC, width: 45 mm, screw terminals ...
€201.33
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, ...
€377.66
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, ...
€377.66
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, ...
€383.60
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, ...
€432.83
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, ...
€398.11
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, ...
€383.60
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, ...
€296.76
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, ...
€296.76
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, ...
€364.92
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 4 N/O t ...
€319.98
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, ...
€375.02
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer