Compare 0
Video tutorials
Belgium | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ XV2 300/24VDC 2n/o 2n/o t

774508
PNOZ XV2 300/24VDC 2n/o 2n/o t
Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O, 2 N/O delayed UB 24 V DC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates with 2 delay-on de-energisation contacts. Release time 12 stages from 0 - 300 s.

Available ex-stock
Availability
Quantity
Available from
1 PC
21.07.2019
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Instantaneous E-STOP monitoring, Limit switch, Safety gate monitor, Delayed E-STOP monitoring
Operating modes: Single-channel, Automatic reset, Dual-channel, Detection of shorts across contacts, Monitored manual reset
Product standard: EN 60947-5-1
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal style: fixed
Terminal type: Screw terminal
Number of instantaneous safety contacts: 2
Number of delayed safety contacts: 2
Safety contact delay type: Delay-on de-energisation
Number of semiconductor outputs: 0
Selectable times: 0,30 s, 10,00 s, 100,00 s, 150,00 s, 20,00 s, 200,00 s, 250,00 s, 300,00 s, 40,00 s, 5,00 s, 60,00 s, 80,00 s
Stop category: 0/1
Max. current at DC13 I (6 cycles/min): 7.0 A
Max. current at AC15: 5.0 A
Width dimension: 45.0 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 355 g
Net weight: 345 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded