Compare 0
Video tutorials
Belgium | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ XV2 3/24VDC 2n/o 2n/o fix

774505
PNOZ XV2 3/24VDC 2n/o 2n/o fix
Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O, 2 N/O delayed UB 24 V DC, width: 45 mm, integral screw terminals, Monitoring E-STOP, safety gates with 2 delay-on de-energisation contacts. Release time 3 s fixed.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Instantaneous E-STOP monitoring, Limit switch, Safety gate monitor, Delayed E-STOP monitoring
Operating modes: Single-channel, Automatic reset, Dual-channel, Detection of shorts across contacts, Monitored manual reset
Product standard: EN 60947-5-1
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal style: fixed
Terminal type: Screw terminal
Number of instantaneous safety contacts: 2
Number of delayed safety contacts: 2
Safety contact delay type: Delay-on de-energisation
Number of semiconductor outputs: 0
Selectable times: 3,00 s
Stop category: 0/1
Max. current at DC13 I (6 cycles/min): 7.0 A
Max. current at AC15: 5.0 A
Width dimension: 45.0 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 345 g
Net weight: 335 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded