Compare 0
Video tutorials
Belgium | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PZW 3/24VDC 1n/o 2n/c

774042
PZW 3/24VDC 1n/o 2n/c
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 1 N/O, 2 N/C UB 24 V DC, width: 45 mm, integral screw terminals Pulse timer, pulse times 12 stages from 0 - 3 s.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Application options: Safe pulsing timer
Operating modes: Single-channel
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal style: fixed
Terminal type: Screw terminal
Number of delayed safety contacts: 1
Safety contact delay type: pulsing
Number of delayed auxiliary contacts: 2
Auxiliary contact delay type: pulsing
Selectable times: 0,05 s, 0,10 s, 0,20 s, 0,30 s, 0,40 s, 0,50 s, 0,70 s, 1,00 s, 1,50 s, 2,00 s, 2,50 s, 3,00 s
Stop category: 0
Max. current at DC13 I (6 cycles/min): 3.0 A
Max. current at AC15: 4.0 A
Width dimension: 45.0 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 265 g
Net weight: 255 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded