text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
17 Products found
PSEN me5M NC-NC-NO.NC 1switch
6L000015
Mechanical safety gate system PSENmech, interlock principle magneticforce, contacts interlocking 2 N/C, 1 N/O, contacts ...

€116.66
PSEN me5M NC-NO.NC-NO 1switch
6L000017
Mechanical safety gate system PSENmech, interlock principle magneticforce, contacts interlocking 1 N/C, 1 N/O, contacts ...

€116.66
PSEN me5S NC.NC-NC M12/8 1switch
6L000019
Mechanical safety gate system PSENmech, with M12 connection 8-pin, interlock principle spring force, contacts interlocki ...

€136.71
PSEN me5S NC-NO.NC-NO 1switch
6L000016
Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 1 N/C, 1 N/O, contacts gu ...

€116.66
PSEN me5S NC-NC-NC.NC 1switch
6L000010
Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 3 N/C, contacts guard loc ...

€116.66
PSEN me5M NC.NC-NC M12/8 1switch
6L000020
Mechanical safety gate system PSENmech, with M12 connection 8-pin, interlock principle magnetic force, contacts interloc ...

€136.71
PSEN me5S NC.NC-NC-NC 1switch
6L000012
Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 1 N/C, contacts guard loc ...

€116.66
PSEN me5M NC.NC n 1 switch
6L000021
Mechanical safety gate system PSENmech, with M12 connection 5-pin, interlock principle magnetic force, contacts interloc ...

€135.53
PSEN me5M NC.NC-NC-NC 1switch
6L000013
Mechanical safety gate system PSENmech, interlock principle magneticforce, contacts interlocking 1 N/C, contacts guard l ...

€116.66
PSEN me5S NC.NC n 1switch
6L000022
Mechanical safety gate system PSENmech, with M12 connection 5-pin, interlock principle spring force, contacts interlocki ...

€135.53
PSEN me5M NC-NC-NC.NC 1switch
6L000011
Mechanical safety gate system PSENmech, interlock principle magneticforce, contacts interlocking 3 N/C, contacts guard l ...

€116.66
PSEN me5S NC-NC-NO.NC 1switch
6L000014
Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 2 N/C, 1 N/O, contacts gu ...

€116.66
PSEN me5S NC-NC.NC-NC 1switch
6L000018
Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 2 N/C, contacts guard loc ...

€116.66
PSEN me5 AS
6L000001
Standard actuator for safety gate system PSEN me5. Actuating radius R ≥800 mm

€10.50
PSEN me5 AF
6L000004
Flexible actuator for safety gate system PSEN me5. Actuating radius R ≥ 400 mm.

€23.48
PSEN me5 AR
6L000003
Radius actuator for safety gate system PSEN me5 switch, for small flaps. Actuating radius R ≥ 150 mm.

€29.37
PSEN me5 AA
6L000002
Angled actuator for safety gate system PSEN me5. Actuating radius R ≥600 mm.

€11.69

Save basket

Create a new order or get an individual offer

Select intended use