Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000008","name":"PMC SI6A061R/PN 1x 5A","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267166","0010700226716680UG"]}

Actual product may vary
PMC SI6A061R/PN 1x 5A
Product ID: 8C000008
Multi-axis PMC SI6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 1x 5 A @ 4kHz / 1x 4.5 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 3.5 KVA.
Without brake res... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 1x 5 A @ 4kHz / 1x 4.5 A @ 8kHz. Imax: 210% for 2s / 250% for 2s. Apparent power: 3.5 KVA. Without brake resistor. Option: Safety module SR6 (STO using terminals) and PROFINET.
General data
Approval |
UL Listed
CE UKCA |
Technical data
Electrical data
Supply voltage U2 | 24 V |
Type of supply voltage U2 | DC |
Rated output current (4kHz)[A] | 5 A |
Rated output current (8kHz)[A] | 4,5 A |
Safety function STO
Safety function, technology | R=SR6: STO über Klemmen |
Power section
Max.output current (4kHz)[%/s] | 210%@2s |
Max.output current (8kHz)[%/s] | 250%@2s |
CPU
PMCexpansion firmware | PN = PROFINET |
Inputs
Number of digital inputs | 8 |
Environmental data
Ambient temperature | 0 - 45 °C |
Cooling type | Built-in fan |
Protection type, housing | IP20 |
Mechanical data
Height dimension | 343 mm |
Width dimension | 45 mm |
Depth dimension | 265 mm |
Net weight | 3030 g |
Gross weight | 4650 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023101 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC001857 |
UNSPSC 25 | 39121007 |
GTIN | 4046548100143 |
Volume | 0 dm3 |
Harmonized System Code | 85044085 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories
PMC PS6A34 50A/20KW
8C000003
Supply module for PMC SI6 drive controller.
Technical data at 3 x 400 V AC:
Nominal input current: 50 A.
Maximum input current: 180% for 5s / 150% for 30s.
Nominal power 20kW
€1,334.66
PMC PS6A24 25A/10KW
8C000001
Supply module for PMC SI6 drive controller.
Technical data at 3 x 400 V AC:
Nominal input current: 25 A.
Maximum input current: 180% for 5s / 150% for 30s.
Nominal power 10kW
€1,018.39

PMC PS6A44 92A/50KW
8C000184
Supply module
Technical data at 3 x 400 V AC:
Nominal input current: 50 A.
Maximum input current: 180% for 5s / 150% for 30s.
Nominal power 50kW
Obligatory accessories

PMC SI6A061 terminal set (R)
8C000005
Terminal set for drive controllers SI6A061R with STO using terminals
€66.41