Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"751134","name":"PNOZ s4 C 48-240VACDC 3 n/o 1 n/c","price":"254.61","currency":"EUR","category":["A0200","A0200B0230","00100002007003","0010000200700380G9"]}

Actual product may vary
PNOZ s4 C 48-240VACDC 3 n/o 1 n/c
Product ID: 751134
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
= 240 V AC, width: 22.5 mm, plug-in spring-loaded termi... More
Your Price
€254.61
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB = 240 V AC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.
General data
Approval |
CCC
CE UKCA cULus Listed KOSHA EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 48 - 240 V |
Type of supply voltage U1 | AC/DC |
Power consumption AC | 5 |
Power consumption DC | 2.5 |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 1 |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 |
Max. current AC1 safety cont. | 6 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 6 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 3 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | 240 VAC G.U. (same polarity) |
Relay contact material | AgCuNi |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61000-6-4 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III / II |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | IP40 |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | PC |
Housing material front plate | PC |
Housing material upper part | PC |
Connection terminal | Spring-loaded terminal |
Terminal style | plug-in |
Height dimension | 100 mm |
Width dimension | 22.5 mm |
Depth dimension | 120 mm |
Net weight | 210 g |
Gross weight | 220 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
34
7a 7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
Lead oxide |
%-part of the pollutant | > 0,1% |
CAS No. |
7439-92-1
1317-36-8 |
SCIP entry available | yes |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
UNSPSC 25 | 39122331 |
GTIN | 4046548025477 |
Volume | 0.324 dm3 |
Harmonized System Code | 85364900 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PNOZ s terminator plug ( 10 pieces)
750010
Terminator PNOZsigma or PNOZsigma expansion, PU = 10 pieces.
€33.81

PNOZ s Setspring loaded terminals 22,5mm
751004
Set of spare plug-in terminals, 4-pin in spring force technology; PU =each 1
piece X1, X2, X3, X4.
€29.84