text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
3 Products found
RevPi Con M­Bus ext. module 868 MHz
Z9000019
The RevPi Con M-Bus can be used to equip the RevPi Connect with 868 MHzWireless M-Bus. On the front of the expansion mod ...

€132.01
RevPi Con M­Bus VHP ext. module 169 MHz
Z9000018
The RevPi Con M-Bus VHP can be used to equip the RevPi Connect with 169MHz Wireless M-Bus. On the front of the expansion ...

€159.51
RevPi Con CAN extension module
Z9000020
The RevPi Con CAN can be used to equip the RevPi Connect with CAN bus . On the top, the module has a 4-pin connector to ...

€125.47

Save basket

Create a new order or get an individual offer

Select intended use