text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
188 Products found
PSEN op4F-SL-14-075/1
631151
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 750 mm. Features: Cascadi ...

€3,166.09
PSEN op4S-1-2
630382
Safety light beam device, Type 4, PL e, body protection, infrared sensorwith increased operating range, connection recei ...

€311.14
PSEN op2S-1-1
630380
Safety light beam device, Type 2, PL c, body protection, infraredsensor, connection receiver: 4-pin M12 male connector, ...

€227.23
PSEN op4S-1-1
630381
Safety light beam device, Type 4, PL e, body protection, infraredsensor, connection receiver: 4-pin M12 male connector, ...

€263.76
PSEN op2H-SL-24-015/1
631100
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm), protected field height 150 mm. Features: Cascading ...

€730.64
PSEN op4F-A-14-030/1
631000
Safety light guard, Type 4, PL e finger protection (resolution 14 mm), protected field height 300 mm. Features: Muting, ...

€2,323.91
PSEN op4H-SL-24-015/1
631120
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 150 mm. Features: Cascading ...

€1,156.85
PSEN op4H-A-30-030/1
631020
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 300 mm. Features: Muting, bl ...

€2,132.25
PSEN op2H-s-30-030/1
630721
Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 300 mm, supply voltage 24 ...

€650.87
PSEN op2H-s-30-015/1
630720
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 150 mm, supply voltage 24 V ...

€542.86
PSEN op2H-s-30-045/1
630722
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 450 mm, supply voltage 24 V ...

€763.89
PSEN op2H-s-30-075/1
630724
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 750 mm, supply voltage 24 V ...

On request
PSEN op2H-s-30-060/1
630723
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 600 mm, supply voltage 24 V ...

On request
PSEN op2H-s-30-105/1
630726
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1050 mm, supply voltage 24 ...

On request
PSEN op4H-s-30-090/1
630765
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 900 mm, supply voltage 24 V ...

On request
PSEN op4H-s-30-150/1
630769
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1500 mm, supply voltage 24 ...

On request
PSEN op2H-s-30-090/1
630725
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 900 mm, supply voltage 24 V ...

On request
PSEN op4H-s-30-015/1
630760
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 150 mm, supply voltage 24 V ...

On request
PSEN op4H-s-30-165/1
630770
Safety light curtain, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1650 mm, supply voltage 2 ...

On request
PSEN op2H-s-30-150/1
630729
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1500 mm, supply voltage 24 ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use