text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN 1.2p-20/PSEN 1.2-20/8mm/ 1unit

Product ID: 505220
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round M30 design, IP67, switching distance 8 mm, PU = 1 piece with actuator.

Item

Available ex-stock

Your Price

€77.14

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
EAC (Eurasian)  
TÜV  
Sensor principle magnetic  
Coding level to ISO 14119 Low  
Classification to EN 60947-5-3 PDDB  
Suitable for series connection no  
unit type Unit  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Switching voltage 24  
Ambient temperature -10 - 55  °C
Max. ambient temp. at Hmax
Max. ambient temp. at 2000 m +55 °C  
Climatic suitability standard IEC 60068-2-30  
Humidity rating 93 % r. h. at 40 °C  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 60947-5-3  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Pollution degree clear.&creep. 3  
Protection type, housing IP65  
IP67  
Type 1 actuator PSEN 1.2-20  
Sensor can be flush-mounted Yes, follow installation guide  
Connection type M8, 4-pin male  
Housing material upper part PBT  
Height dimension 30  mm
Width dimension 30  mm
Depth dimension 36  mm
Net weight 31  g
Gross weight 62  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27274401  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002544  
UNSPSC 25 39122205  
GTIN 4046548003468  
Volume 0  dm3
Harmonized System Code 85365019  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Obligatory accessories

PSEN Kabel Gerade/cable straightplug 2m
PSEN Kabel Gerade/cable straightplug 2m 533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 2m
€11.70
PSEN Kabel Winkel/cable angleplug 2m
PSEN Kabel Winkel/cable angleplug 2m 533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 2m
€11.70
PSEN Kabel Gerade/cable straightplug 5m
PSEN Kabel Gerade/cable straightplug 5m 533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 5m
€15.88
PSEN Kabel Winkel/cable angleplug 5m
PSEN Kabel Winkel/cable angleplug 5m 533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 5m
€15.88
PSEN Kabel Gerade/cable straightplug 10m
PSEN Kabel Gerade/cable straightplug 10m 533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 10m
€23.26
PSEN Kabel Winkel/cable angleplug 10m
PSEN Kabel Winkel/cable angleplug 10m 533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 10m
€23.26
PSEN Kabel Gerade/cable straightplug 30m
PSEN Kabel Gerade/cable straightplug 30m 533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 30m
€47.76
PSEN Kabel Winkel/cable angleplug 30m
PSEN Kabel Winkel/cable angleplug 30m 533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 30m
€47.76

Optional accessories

PSEN ix1 Interface for 4 PSEN 1
PSEN ix1 Interface for 4 PSEN 1 535120
Interface PSEN ix1 for connecting and evaluating several safety sensors n/o, n/o, dimensions 96 x 48 x 43.5 mm (H x W x D), connection type spring-loaded terminals.
€72.62
PSEN Kabel Gerade/cable straightplug 2m
PSEN Kabel Gerade/cable straightplug 2m 533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 2m
€11.70
PSEN Winkel / bracket
PSEN Winkel / bracket 532110
Mounting bracket PSENmag, PU = 1 piece.
€25.59
PSEN Kabel Winkel/cable angleplug 2m
PSEN Kabel Winkel/cable angleplug 2m 533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 2m
€11.70
PSEN Kabel Gerade/cable straightplug 5m
PSEN Kabel Gerade/cable straightplug 5m 533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 5m
€15.88
PSEN Kabel Winkel/cable angleplug 5m
PSEN Kabel Winkel/cable angleplug 5m 533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 5m
€15.88
PSEN Kabel Gerade/cable straightplug 10m
PSEN Kabel Gerade/cable straightplug 10m 533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 10m
€23.26
PSEN Kabel Gerade/cable straightplug 30m
PSEN Kabel Gerade/cable straightplug 30m 533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 30m
€47.76
PSEN Kabel Winkel/cable angleplug 10m
PSEN Kabel Winkel/cable angleplug 10m 533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 10m
€23.26
PSEN Kabel Winkel/cable angleplug 30m
PSEN Kabel Winkel/cable angleplug 30m 533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 30m
€47.76
PSS67 Cable M8sf M12sm, 3m
PSS67 Cable M8sf M12sm, 3m 380200
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on connector straight M12, A-coded, cable length: 3m
€27.20
PSS67 Cable M8sf M12sm, 30m
PSS67 Cable M8sf M12sm, 30m 380203
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on connector straight M12, A-coded, cable length: 30m
€72.13
PSS67 Cable M8af M12sm, 3m
PSS67 Cable M8af M12sm, 3m 380204
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on connector straight M12, A-coded, cable length: 3m
€27.20
PDP67 F 8DI ION
PDP67 F 8DI ION 773600
Decentralised input module for PNOZmulti, protection type IP67,connection via connection module, 8 safe digital inputs, 8 outputs configurable as a standard, test pulse or 24 V.
€229.76
PSEN ma adapter
PSEN ma adapter 380300
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin, A-coded, PUR, 0.1 m, 4× 0.34 mm², black, to connect the sensors PSENmag (safety switch)/PIT en1.0 (enabling switch) to PSS67 and PDP67.
€28.55
PSS67 Cable M8sf M12sm, 5m
PSS67 Cable M8sf M12sm, 5m 380201
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on connector straight M12, A-coded, cable length: 5m
€30.39
PSS67 Cable M8sf M12sm, 10m
PSS67 Cable M8sf M12sm, 10m 380202
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on connector straight M12, A-coded, cable length: 10m
€38.78
PSS67 Cable M8af M12sm, 30m
PSS67 Cable M8af M12sm, 30m 380207
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on connector straight M12, A-coded, cable length: 30m
€72.13
PSS67 Cable M8af M12sm, 5m
PSS67 Cable M8af M12sm, 5m 380205
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on connector straight M12, A-coded, cable length: 5m
€30.39
PSS67 Cable M8af M12sm, 10m
PSS67 Cable M8af M12sm, 10m 380206
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on connector straight M12, A-coded, cable length: 10m
€38.78