text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ X7 230VAC 2n/o

Product ID: 774056
Safety relay (standalone), inputs: 1-channel wiring, outputs: 2 N/O, automatic/manual start, UB 230 V AC, width: 22.5 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

Item

Available ex-stock

Your Price

€151.97

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
CCC  
UKCA  
cULus Listed  
KOSHA  
EAC (Eurasian)  
TÜV  
 
Supply voltage (V) 230  V
Type of supply voltage U1 AC  
Power consumption AC 2  
Number of inputs 1  
Number of semicond. outputs 0  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Voltage AC1 safety cont. 240  
Max. current AC1 safety cont. 4  
Voltage DC1 safety cont. 24  
Max. current DC1 safety cont. 4  
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Voltage AC15 safety cont. 230  
Max. current AC15 safety cont. 4  
Voltage DC13 safety cont. 24  
Safety contacts: AC at UL 240 VAC G. P.  
Safety contacts: pilot duty C300, R300  
Relay contact material AgSnO2  
Addit. contact details relay + 0.2 µm Au  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -10 - 55  °C
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
EN 61326-3-1  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III / II  
Pollution degree clear.&creep. 2  
Protection type, mounting
Protection type, housing IP40  
Terminal protection type
Mounting position any  
Housing material lower section
Housing material front plate ABS UL 94 V0  
Housing material upper part
Connection terminal Screw terminal  
Terminal style fixed  
Flex. cond. c/s AWG info 24 - 10 AWG  
Height dimension 87  mm
Width dimension 22.5  mm
Depth dimension 121  mm
Net weight 225  g
Gross weight 235  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371819  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC001449  
UNSPSC 25 39122331  
GTIN 4046548012330  
Volume 0.255  dm3
Harmonized System Code 85364900  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1