Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Configurable safe small controllers PNOZmulti 2, expansion module,
16 safe digital inputs.
€226.00
Configurable safe small controllers PNOZmulti 2, expansion module,
4 safe analogue inputs, 4..20 mA.
€655.61
Configurable safe small controllers PNOZmulti 2, expansion module,
8 safe digital inputs, 4 safe semiconductor outputs.
€322.80
Configurable safe small controllers PNOZmulti 2, expansion module,
4 safe digital inputs, 4 safe relay outputs.
€380.84
Configurable safe small controllers PNOZmulti 2, expansion module,
8 safe inputs, 2 safe dual-pole semiconductor outputs ...
€578.13
Configurable safe small controllers PNOZmulti 2, expansion module,
safe monitoring of 1 axis.
€328.77
Configurable safe small controllers PNOZmulti 2, expansion module,
safe monitoring of 2 axes.
€501.47
Configurable safe small controllers PNOZmulti 2, expansion module
safe connection of 2 configurable safe small controlle ...
€250.08
Configurable safe small controllers PNOZmulti 2, expansion module,
safe decentralised I/O modules.
€250.08
Decentralised input/output module for PNOZmulti 2, protection type IP67,
stainless steel connections, connection via con ...
Decentralised input/output module for PNOZmulti 2, protection type Ip67,
connection via connection module PDP link, 10 s ...
Configurable safe small controllers PNOZmulti 2, expansion module,
safe monitoring of 1 axis, 2 safe outputs, cascading ...
€513.85
Configurable safe small controllers PNOZmulti 2, expansion module,
4 safe digital inputs, 4 safe relay outputs, diverse, ...
€393.36
Configurable safe small controllers PNOZmulti 2, expansion module,
2 safe relay outputs.
€282.33
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer