Functions | Demo version | Service version | Full version |
---|---|---|---|
Load and save error stack | x | x | x |
Function elements | max. 10 | infinite | infinite |
Save project | x | x | |
Load project from hardware | x | x | |
Save project to hardware | x | x | |
Dynamic programm display | x | x | |
Print function | x | x | |
Change project | x | x | |
Password level 1 | x | x | |
Password level 2 | x | x | x |
Password level 3 | x | x | x |
Project write protection | x | x | |
Project need protection | x | x | |
Import / export | x | x | |
Create macro | x | x |
How do demo, service and full version differ in PNOZmulti Configurator?
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
Was this article helpful?