Small controllers

Software small controllers

Why do you need three passwords on the PNOZmulti Configurator?

Password protection over three levels allows graduated access:

  • Level 1: The password allows you to modify and save.
  • Level 2: The password allows you to view the program, but not modify it.
  • Level 3: The password allows changes to certain blocks, which may still be adapted during commissioning for example.