Small controllers

Configurable compact controllers PNOZmulti Mini

What is the difference between the base units PNOZ mm0.1p and PNOZ mm0.2p from the compact controllers PNOZmulti Mini?

  • The base unit PNOZ mm0.2p has an integrated Multi-Link interface, i.e. it is possible to establish a direct connection to other PNOZmulti base units.
  • To do this on the base unit PNOZ mm0.1p you would need to use the safe link module PNOZ mml1p Multi-Link.
  • The base units PNOZ mm0p and PNOZ mm0p -T are stand-alone, i.e. not modular and expandable.