Small controllers

Configurable small controllers PNOZmulti

Which protocols are supported by the Ethernet interfaces on the small controllers PNOZmulti (PNOZ m1p ETH, PNOZ mmc1p ETH, PNOZ m ES ETH)?

Modbus TCP and TCP/IP are supported. The base unit PNOZ m B1 from the configurable control system PNOZmulti 2 has Modbus TCP on-board.

Note: Many Siemens controllers support the TCP/IP protocol (provided a PROFINET interface is present). This enables a connection to be implemented without an additional fieldbus module.