Relays

Safety relays PNOZ X

Is there a safety relay PNOZ with reduced installation height?

Yes, the safety relay PNOZ X2.1 C has a reduced installation height of 80 mm. The "normal" height is between 94 and 101 mm, depending on the connection terminals that are used.