Safety gate system PSENsgate

The integrated system for safety gate monitoring

Safety gate system PSENsgate

The safety gate system PSENsgate combines safety gate monitoring, safe guard locking and control elements in just one system! Our products are designed for up to the highest category PL e.

Benefit from the high flexibility of the safety gate system! A variety of system types are available with optional operator elements that can be integrated, such as pushbuttons, key switches, illuminated pushbuttons and section stop. Functions such as E-STOP and escape release are also made possible.

You’ll find the required cable, connector and adapter accessories on the following page under Connection technology

Complete, economical solution – Benefits of PSENsgate

  • Cost-optimised system – safety gate monitoring, safe guard locking and additional operator elements all in one product
  • High safety with just one switch per safety gate for personal and plant protection
  • Flexibility thanks to wide choice of operating and control elements as well as scope for connecting enabling switches
  • Energy-efficient system for reduced power consumption
  • Reduced installation and wiring effort due to integrated operator elements and the scope for series connection
  • Safe, complete solution when combined with Pilz control technology

Safety guard locking device – Features of the safety gate system PSENsgate

Safety guard locking device – Features of the safety gate system PSENsgate
  • Combination of safety gate monitoring, safe guard locking and broken bolt monitoring all in one system – including emergency stop devices and operator elements
  • Highest protection against manipulation and defeat
  • Suitable for left and right-hinged gates
  • Integrated “cleaning setting”: specific opening of all guard locking devices together at end of shift
  • Series connection in combination with PSENslock, PSENsgate, PSENcode and PSENmlock
  • Designed for all applications up to PL e of EN ISO 13849-1, up to SIL 3 of EN/IEC 62061, Category 4 of EN 954-1

Safety gate monitoring with PSENslock

The safety gate system PSENsgate is used on large safety gates. It is also used on safety gates that may not be opened unintentionally in certain operational situations. To protect against hazardous movements (overrun), for example.

Due to its robust design and mechanical load capacity, the safety gate system PSENsgate offers a long product service life. PSENgate can be used for the highest category applications up to PL e of EN ISO 13849-1 or SIL 3 of EN/IEC 62061 for protection of personnel and plant.

In conjunction with our safe control technology, such as the configurable small controller PNOZmulti Mini, the result is an economical safe complete solution for safety gate monitoring. The safety gate system PSENsgate is also easy to connect in series with many other sensors: PSENmlock, PSENcode and PSENslock.

Safety gate monitoring with PSENslock

Industry uses of the safety gate system

Our product range: Safety gate systems PSENsgate

Safety gate system PSENsgate

Greater productivity and high potential savings: use just one turnkey system and all your safety functions and operator elements are integrated. Optimise time and costs during configuration, design, documentation, purchasing and installation with PSENsgate!

Accessories for safety gate systems

Perfectly matched to the safety gate system PSENsgate: Accessories for safety gate monitoring.