Are you looking for an individual and flexible robot arm solution for your application? Then the Pilz Manipulator modules is the right one for you.
Benefit from our powerful Manipulator PRBT! The robot arm was designed for both industrial and non-industrial use.
PRBT can be used flexibly and amongst other things is suitable for mobile applications such as automated guided vehicle systems (AGVS).
Used with the Pilz control module and operating module, the robot arm forms a package that is certified according to the EN ISO 10218-1 industrial robot standard.
Manipulator modules PRBT – for flexible use
Robot arm for tasks in service robotics and industry

Take advantage of the benefits of the manipulator PRBT!
- flexible and open robot arm for industry
- can be individually combined with the operating module and the control module
- high compatibility with other products and interfaces
- great flexibility in application
- familiar high Pilz quality

Product range: Robot arm
Head office
Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Mulgrave, Melbourne, Victoria 3170
Australia
Telephone: +61 3 9560 0621
E-Mail: safety@pilz.com.au
Technical Support
Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au