Pushbutton unit PITgatebox

Simple operation of your safety gate system

Pushbutton unit PITgatebox

With the pushbutton unit PITgatebox you can easily and flexibly control safety gate switches and systems. And there's another added safety factor thanks to the integration of PITreader – user authentication. This enables user permissions to be checked via RFID key before the gates are operated. That way it’s possible to ensure that the right group of people has access to the plant, based on qualifications and the tasks of the relevant personnel.

Commands such as activate, stop or reset machine can be controlled based on successful authentication. As a result your machine has optimum protection against misuse or even manipulation. The robust control unit can be installed quickly and easily on standard profile systems thanks to the slimline design.

 

The PITgatebox with PITreader is available in two preconfigured types with cable output at the top and bottom, so offering maximum flexibility for your individual application.
The PITgatebox provides a modular, one-stop safety gate solution tailored to your particular needs, especially when combined with the safety gate systems PSENmlock and PSENslock.

You’ll find the required cable, connector and adapter accessories on the following page under Connection technology

NEW: Pushbutton unit PITgatebox with PITreader – control unit with access permission system

Using individual RFID keys, staff can authenticate themselves via the PITgatebox with integrated PITreader. This guarantees that only authorised staff have access to the plant and can implement commands such as activate, stop or reset the machine. In conjunction with the modular safety gate system you can combine aspects of safety & security for comprehensive safety gate guarding with access permission.

Pushbutton unit PITgatebox with PITreader

Pushbutton unit PITgatebox: new types for greater flexibility

Pushbutton unit PITgatebox

Numerous new types of the pushbutton unit PITgatebox are available, enabling an even more flexible approach for your individual safety gate solution. Discover the various combinations of pushbuttons, switches and E-STOP pushbuttons.

You’ll find the new types here 

The benefits of the pushbutton unit PITgatebox at a glance

  • Simple operating function meets premium quality and design
  • PITreader with RFID key for activating the PITgatebox
  • High-quality die cast zinc IP65 housing is highly robust to shock, vibration and collision
  • Slimline housing for space-saving installation on standard aluminium profile systems
  • Flexible installation thanks to integrated, rotatable mounting bracket
  • Fast, simple installation, no wiring, thanks to M12 12-pin connection

Use and applications of the pushbutton unit

  • Pushbutton unit used to control plant and machinery (e.g. presses)
  • Versatile for use with safety gate systems such as PSENmlock or PSENslock, e.g. on sliding gates and swing gates
  • Compliance with mechanical engineering commands such as activate, stop or reset the plant

Our product range:

Pushbutton unit PITgatebox

The pushbutton unit PITgatebox enables you to control safety gate switches and systems easily and flexibly.

Accessories for the pushbutton unit PITgatebox

Here you'll find our accessories and spare parts for the pushbutton unit PITgatebox.

Pushbutton unit PITgatebox with PITreader

Control unit with access permission system for controlling safety gate switches and systems.
Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Mulgrave, Melbourne, Victoria 3170
Australia

Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: safety@pilz.com.au

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au