Drive-integrated safety with PMCprotego DS

Drive-integrated safety with PMCprotego DS

With safe motion, safety functions are easily applied in the servo amplifier via the safety card PMCprotego S, thereby providing a drive-integrated solution for motion monitoring. The STO "safe torque off" function is included even in the basic version of the servo amplifier PMCprotego D. This provides a flexible, scalable safety solution. You decide individually how many safety functions your application needs.

Unlike external solutions, in addition to the available rotary encoder signals, PMCprotego DS can use internal system variables such as terminal voltage, EMF (electromotive force) or motor currents for safe motion detection. As well as the fact that less wiring is involved, an integrated solution also has the benefit of a shorter reaction time to errors.

The SLS ("safely limited speed") function, for example, is available for setting up the machine. The converter monitors the speed internally and, in the event of a fault, responds much more dynamically than would be possible when using an external monitoring circuit that switches off the drive.

The benefits of PMCprotego DS

  • Highly dynamic, short reaction times
  • Reduced tooling times as well as rapid commissioning
  • Safety is independent of the encoder system
  • Easy-to-use software tool
  • High availability thanks to individually configurable motion monitoring functions
  • Devices are easy to exchange thanks to the SD memory card (standard and safety configuration)
  • Integrated diagnostics PVIS
  • Less wiring
  • Greater functionality and convenience, as internal system variables can be used
  • Highest safety level PL e only requires a standard feedback system

Features of safe motion solution

Examples of PMCprotego DS applications

  • Machining centres, engineering
  • Process monitoring/observation
  • Automated guided vehicle systems, e.g. on high bay racking systems
  • Pick & place by robots in the packaging industry
  • Stage design
  • Palletising
Examples of PMCprotego DS applications
Top
Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street

Australia

Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: safety@pilz.com.au

Inside Sales



Telephone: +61 3 9560 0621
E-Mail: sales@pilz.com.au

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au

Open contact form
Telephone:+61 3 9560 0621
Mail: sales@pilz.com.au

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field