Australia | english

Devices for position monitoring

Safe position monitoring with the appropriate sensor

Devices for position monitoring

Whether on the assembly line or the machine – where safety in the production area is an issue, the safe rope pull switch PSENrope is a proven, reliable solution. This way, you can guarantee a safe E-STOP at every point of the conveyor.

The encoders PSENenco are used to determine position and speed in the automation system PSS 4000.

To monitor positions with an actuator, the magnetic safety switches PSENmag and the coded safety switch PSENcode are suitable. With the version of the coded safety switch PSEN csx.19, up to three positions can be safely monitored and differentiated.

Flexible to use and easy to install – Benefits to you

  • E-STOP function at every point of the conveyor (PSENrope)
  • Safe evaluation of speed and position (PSENenco)
Flexible to use, easy to install

Safe position monitoring with position and proximity switches

The product range – comprising PSENrope and PSENenco – is used for the safe monitoring of positions. Depending on the sensor, various applications can be implemented.

Safe position monitoring with position and proximity switches

Position and proximity switches in industry uses

Our product range: Position switches and proximity switches
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
Sales

Telephone: 03 9560 0621
E-Mail: safety@pilz.com.au

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au