Australia | english

Manipulator modules PRBT – for flexible use

Robot arm for tasks in service robotics and industry

Manipulator PRBT

Are you looking for an individual and flexible robot arm solution for your application? Then the Pilz Manipulator modules is the right one for you.

Benefit from our powerful Manipulator PRBT! The robot arm was designed for both industrial and non-industrial use.
PRBT can be used flexibly and amongst other things is suitable for mobile applications such as automated guided vehicle systems (AGVS).
Used with the Pilz control module and operating module, the robot arm forms a package that is certified according to the EN ISO 10218-1 industrial robot standard.

Take advantage of the benefits of the manipulator PRBT!

  • flexible and open robot arm for industry
  • can be individually combined with the operating module and the control module
  • high compatibility with other products and interfaces
  • great flexibility in application
  • familiar high Pilz quality
Manipulator with operating panel

Product range: Robot arm
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
Sales

Telephone: 03 9560 0621
E-Mail: safety@pilz.com.au

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au