Australia | english

Servo amplifiers PMCprotego D and PMCtendo DD

Servo amplifiers – the converters that control everything for you

Servo amplifiers PMCprotego D and PMCtendo DD

Use the modern servo amplifiers from Pilz as drive controllers for operating the widest range of motor technologies. You can use it to operate all common types of motor, from servo motors to asynchronous and linear motors. The same applies to rotary direct drives, servo linear actuators and applications with special motors.

Compelling benefits of servo amplifiers

  • All feedback systems widely available on the market can be connected directly for operating the widest range of motor technologies
  • Thanks to modern servo technology, you can react flexibly to changes in format and achieve higher cycle counts
  • Greater availability of your machine thanks to extended safety functions (avoidance of downtimes)
  • Maximum safety up to PL e of EN/ISO 13849-1 in combination with the safety card, irrespective of the feedback (PMCprotego D)
  • Optimum energy balance thanks to intermediate circuit connection with intelligent ballast circuit, no need for external ballast circuits
  • Individual consultation and customer care from drive configuration to commissioning
Compelling benefits of servo amplifiers

Features of servo amplifiers

Features of servo amplifiers
  • Open hardware and software architecture
  • Quick and easy to learn how to use, clear project documentation thanks to user-friendly, clearly structured user software
  • Universal voltage range from 230 to 480 V (+/- 10 %)
  • Servo amplifiers have a wide range of different interfaces
  • Wide range of drive and status enquiry options makes it easier to incorporate into the machine concept.
  • Precise positioning and highly dynamic control via resolvers or high-resolution sine-cosine encoders
  • Fast commissioning and diagnostics by means of servo amplifiers

Servo amplifiers for every application

Use servo amplifiers to supply your motor with the power needed to drive it. But it can do so much more than that:

  • Positioning (driven from the bus or via inputs)
  • Processing of various positioning sets
  • Speed control
  • Torque control
  • Electric gear function

The available interfaces create openness to allow communication with many different controllers. Furthermore, the functions of the servo amplifier mean that it is compatible with almost every motor and feedback system, and thereby provide excellent control properties.

  • Machine tools
  • Packaging machines
  • Printing machinery
  • Paper production
  • Filling
  • Handling/robotics
  • Machine tools
  • Pick & place
  • Test rigs
  • Semiconductor industry
  • Special applications for servo amplifiers (e.g. strapping or welding guns)
Servo amplifiers for every application

Industries

Our portfolio: Servo amplifiers
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
Sales

Telephone: 03 9560 0621
E-Mail: safety@pilz.com.au

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au