Australia | english

Why can't I communicate between SafetyEYE analysis unit and SafetyEYE configurator?

The communication interface between the SafetyEYE analysis unit and the SafetyEYE Configurator uses certificates to secure the data transfer which expires on 08/03/2012. There is no further communication between the SafetyEYE Configurator and the analysis unit possible after that date. The certificates of the SafetyEYE Configurator and on the analysis unit can be updated, please contact PILZ Customer Support.