Australia | english

Operating and monitoring

Operator terminals PMI

Where do I set the IP address of the PMI 5?

Go to the "Setup" menu item and select "Network and Dial-up Connections". There is an option to set the IP address under "ONBOARD ETHERNET #1".