PNOZmulti 2 - Systems

Training system for professional training support: Configuration of small controllers

Logic board PNOZmulti

The PES - Logic Board PNOZmulti is part of the many modules that make up the Pilz Education Systems PES. These modular training systems consist of modern, industrial components for practical training.

PES modules simulate the function of a plant or machine and are used for training purposes. They consist of various safety and automation functions, which are clearly arranged on a logic board.

Optimal tool for knowledge transfer in the field of safe automation

Here you’ll find all the information about our learning systems, their functions and the versions you can order.

Pilz Education Systems PES

Modular training and learning systems

With the PES - Logic Board PNOZmulti, learn how to configure small controllers with software support

Pilz Education Systems PES

The Logic Board PNOZmulti maps the free configuration of safety functions, which can be modified using the software tool PNOZmulti Configurator (sample project is included with the product). You can learn about flexible connectivity as well as communication with other control systems. The integrated display shows how diagnostic data is provided directly on the small controller. This logic board can also be used to demonstrate speed monitoring.

Learning objectives of the PES - Logic Board PNOZmulti

  • Learn free configuration of a small controller using the software tool PNOZmulti Configurator
  • Monitoring of safety functions in accordance with EN ISO 13849
  • Connection and communication with other controllers
  • Speed monitoring

Our product range: PES – Logic Board PNOZmulti

Sets, Trumpf conversion kit PSS 3056

Sets for the configurable safe small controller PNOZmulti 2 contain a base unit, expansion modules, terminals etc. under one order number. The conversion kit can only be used for TRUMABEND type press brakes / die bending presses from Trumpf, as a replacement for the built-in safety controller PSS 3056-Trumpf (order numbers 301301, 301305, 301307), used between ca. 1996 and 2004. Convenient conversion / retrofit, based on a PNOZmulti 2 system, which is assembled on a base plate, ready to plug in.

PES training systems – Logic Board PNOZmulti 2

Training system module with the configurable safe small controller PNOZmulti 2 (PNOZ m B1), including various expansion modules.

Suitable expansion modules:

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au