Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"541150","name":"PSEN cs4.1p 1 switch","price":"0.00","currency":"AUD","category":["A0100","A0100B0110","00106002217046","0010600221704680NI"]}
PSEN cs4.1p 1 switch
Product ID: 541150
GTIN:
Non-contact coded safety switch for position monitoring of movable
guards according to EN 60947-5-3; two safe outputs; connector M8/8pin.
For applications up to SILCL 3 resp PLe ;
IP 67, switching distance 10mm;
packaging unit = 1piece coded switch w/o actuator; Teach-in of 8 other
actuators possible.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Non-contact coded safety switch for position monitoring of movable guards according to EN 60947-5-3; two safe outputs; connector M8/8pin. For applications up to SILCL 3 resp PLe ; IP 67, switching distance 10mm; packaging unit = 1piece coded switch w/o actuator; Teach-in of 8 other actuators possible.
General data
| Approval |
CE
cULus Listed TÜV EAC (Eurasian) |
| Sensor principle | Transponder |
| Transponder coding | fully coded |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 1 |
Inputs
| Number of inputs | 2 |
| DC voltage at input | 24 V DC |
| Potential isolation inputs | No |
Semiconductor outputs
| Number of OSSD outputs | 2 |
| Number of sig. outputs | 1 |
| Potential isolation S/C O | No |
| S/C output short circuit proof | Yes |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
-25
70 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| EMC to standard ... |
EN 61000-4-8
EN 55011: Class A EN 61000-4-4 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60947-5-2 |
| Acc. shock to standard1 | 30g |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP67 |
Switching distances
| Change op. dist. temp.change | +-0.01mm/°C |
Mechanical data
| Type 1 actuator | PSEN cs4.1 |
| Connection type | M8, 8-pin male |
| Cable lines | LiYY 8 x 0.14 mm2 |
| Housing material upper part | PBT |
| Height dimension | 37 |
| Width dimension | 26 |
| Depth dimension | 18 |
| Net weight | 36 |
| Gross weight | 55 |
Obligatory accessories
Optional accessories
PSEN cable M8-8sf, 2m
533150
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 2m
PSEN cable M8-8sf, 5m
533151
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 5m
PSEN cable M8-8sf, 10m
533152
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 10m
PSEN cable M8-8sf, 20m
533153
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 20m
PSEN cable M8-8sf, 30m
533154
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 30m
PSEN cable M8-8sf M8-sm, 0.5m
533155
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 0.5m
PSEN cable M8-8sf M8-8sm, 1m
533156
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 1m
PSEN cable M8-8sf M8-8sm, 2m
533157
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 2m
PSEN Y junction M8-M12/M12
540327
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2,
evaluation device), 8-pin, A-coded on M12 female connector (X1,
sensor/next plug-in connector), 8-pin, A-coded and M8
female connector (X3, sensor), black, straight, 8-pin, A-coded, PUR,
0.25 m, 8× 0.14 mm², yellow, to connect PSENcode and PSENslock.
PSEN converter M8-8sf -- M12-8sm
540329
Cable, adapter, IP67, M12 male connector, black, straight, 8-pin, A-
coded on M8 female connector, black, straight, 8-pin, A-coded, PUR,
0.25 m, 8× 0.14 mm², yellow, internal wiring 1:1 for all 8 signals,
converter to connect PSEN sensors.
PSEN cable M12-8sf M12-8sm, 2m
540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 2m
PSEN cable M12-8sf M12-8sm, 5m
540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 5m
PSEN cable M12-8sf M12-8sm, 10m
540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 10m
PSEN cable M12-8sf M12-8sm, 20m
540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 20m
PSEN cable M12-8sf M12-8sm, 30m
540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 30m
PDP67 F 4 code
773603
Decentralised passive distributor for connection of PSENcode, PSENslockand
PSENini to a Pilz control system, max. 4 sensors, protection type
IP67.