Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"779120","name":"PNOZpower Bus-Terminator","price":"0.00","currency":"AUD","category":null}
Actual product may vary
PNOZpower Bus-Terminator
Product ID: 779120
GTIN: 4046548009095
Teminator of PNOZpower.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371391 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002498 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548009095 |
| Volume | 0.054 dm3 |
| Harmonized System Code | 85369010 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
