Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774077","name":"PNOZ 16S 240VAC 24VDC 2n/o 2so","price":"0.00","currency":"AUD","category":["A0200","A0200B0230","00100002007002","0010000200700280FL"]}
PNOZ 16S 240VAC 24VDC 2n/o 2so
Product ID: 774077
Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection
of shorts across contacts Outputs: 2 N/O, 2 semiconductor UB 240 V
AC/24 V DC, width: 45 mm, integral screw terminals, Monitoring... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O, 2 semiconductor UB 240 V AC/24 V DC, width: 45 mm, integral screw terminals, Monitoring E-STOP, safety gates, pressure sensitive mats (in accordance with the short circuit principle).
General data
Approval |
CE
CCC cULus Listed TÜV EAC (Eurasian) |
Technical data
Electrical data
Supply voltage (V) | 240 V |
Type of supply voltage U1 | AC |
Power consumption AC | 3.5 |
Supply voltage 2 (V) |
24
24 |
Type of supply voltage U2 | DC |
Tolerance of U2 |
Inputs
Number of inputs | 2 |
Safety mat resistance | 80 |
Semiconductor outputs
Number of semicond. outputs | 2 |
Tolerance ext. volt. DC S/C | -15 %/+10 % |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 |
Max. current AC1 safety cont. | 8 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 8 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 5 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty |
R300
C300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | unzulässig |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III / II |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 45 mm |
Depth dimension | 121 mm |
Net weight | 350 g |
Gross weight | 360 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Optional accessories
COVER P-93
774090
Protective cap for compact break PKB and the P-93 housing, suitable for
protection against unauthorised manipulation, 45 mm wide, content: 20
protective caps per packaging unit.