Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"263265","name":"PMI v438 CANopen","price":"0.00","currency":"AUD","category":null}
PMI v438 CANopen
Product ID: 263265
GTIN:
Compact Touch Panel with 15.0" (38cm) Color TFT Display, 65536 colors @
1024x768 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board
624MHz, 128MB RAM Interfaces: RS232, RS232/422/485, 4xUSB Host, USB
Slave, 2xPS2, Audio (Line-In, Line-Out), PCMCIA, LPT, ext. VGA Ethernet
10/100MBit/s Runtime licence PMI-PRO included, unlimited I/O. 24VDC...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Compact Touch Panel with 15.0" (38cm) Color TFT Display, 65536 colors @ 1024x768 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board 624MHz, 128MB RAM Interfaces: RS232, RS232/422/485, 4xUSB Host, USB Slave, 2xPS2, Audio (Line-In, Line-Out), PCMCIA, LPT, ext. VGA Ethernet 10/100MBit/s Runtime licence PMI-PRO included, unlimited I/O. 24VDC Options: Fieldbus: CANopen Frontpanel: Standard
General data
| Approval |
CE
cULus Listed |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 25 W |
Display
| Display type | TFT |
| Display diagonal | 15 Zoll |
| Display resolution | 1024 x 768 |
| Display colour depth | 65536 |
| Type of touchscreen | resistive |
CPU
| RAM | 128MB |
USB interface
| Number of USB host interfaces | 4xUSB |
Ethernet interface
| Number of Ethernet interfaces | 1 |
Fieldbus interface
| Fieldbus interface | CANopen |
Serial interface
| Number of RS 232 interfaces | 1 |
VGA interfaces
| External VGA interface | VGA |
Environmental data
| Ambient temperature | 0 - 50 °C |
Mechanical data
| Height dimension | 312 mm |
| Width dimension | 394 mm |
| Depth dimension | 58 mm |
| Net weight | 4510 g |
| Gross weight | 6638 g |
Obligatory accessories
power connector PMI (3 pcs)
269700
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu,
PMIopen and PMImicro, 3-part, consisting of connector, socket and
bracket.
seal for PMIvisu, PMIopen, PMImicro
269701
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3
mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10"
or each two 6.5" and 5.7"), for PMImicro and PMImicro diag
(sufficient for each 3x PMImciro diag).
Mounting Kit PMIvisu,PMIopen,PMImicro
310396
Fastening kit for all display sizes of devices PMIvisu, PMIopen,
PMImicro.
PMI-PRO Editor full licence (D,GB,F,E,I)
310400
Programming software for PMI 2xx and PMIv 3xx, incl. full licence
Software multilingual (German, English, French, Spanish, Italian).
PMI-PRO Editor Transferlic. (D,GB,F,E,I)
310403
Editor Tool for PMI 2xx and PMIv 3xx, switchover licence included.
Software multilanguage (english, french, spanish, italian)
PMI-PRO Editor Upgradelic. (D,GB,F,E,I)
310405
Editor Tool for PMI 2xx and PMIv 3xx, upgrade licence included.
Software multilanguage (english, french, spanish, italian)
Optional accessories
Support PMI 4th Generation
263500
Stand for PMIvisu and PMIopen of 4. generation. For adding a device
with 6.5", 10.4", 12.1"or 15.0" display.
Protective Cover PMI 15.0"/38cm
375316
Protective membrane for PMI 15.0"/38 cm material polyester,
self-adhesive, package with 10 pieces.