Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"313009","name":"PDP67 Connector F 4 code","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002127078","0010200212707880NO"]}
PDP67 Connector F 4 code
Product ID: 313009
Connector for PDP67 F 4 code - male/male adapter to connect the
cable to the controller unit
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Ambient temperature | -30 - 80 °C |
Condensation permitted? | Briefly |
Clearance & creepage dist. to | IEC 60664-1 |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
Mechanical data
Connector type 1 | 8-pin M12 male connector |
Connector type 2 | 8-pin M12 male connector |
Matl threaded ring conn 1 | 1.4404 stainless steel |
Matl threaded ring conn 2 | CuZn |
Contact surfaces material 1 | Ni, Au gal. |
Seal material | FPM |
Material of pins | CuZn |
Housing material | TPU, UL94 |
Height dimension | 61.2 mm |
Width dimension | 18 mm |
Depth dimension | 15.4 mm |
Net weight | 20 g |
Gross weight | 25 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |