Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176262","name":"Cable Power PROplug>ACbox:L15MQ1,5BRSK","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}
Actual product may vary
Cable Power PROplug>ACbox:L15MQ1,5BRSK
Product ID: 8176262
Cable for PMCprotego and motor with terminal box Assembled on both
sides with connector <> Ring cable shoe No. of wires and cross
section (4 x 1.5 + (2 x 1.0)) Trailing, length: 10 m.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-9.1 |
ECLASS Reference Feature | 27023291 |
ETIM Version | ETIM-7.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |