Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176065","name":"Cable Power DD5wire>ACbox:L20MQ1,5BRSK","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Actual product may vary
Cable Power DD5wire>ACbox:L20MQ1,5BRSK
Product ID: 8176065
Cable assembled on both sides Crimp connectors <> Ring cable shoe for
terminal box No. of wires and cross section 4 x 1.5 + 1 x (2 x 1.0)
Trailing capability, length: 20 m.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548053371 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023291 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |