Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 750 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 480 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1050 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 420 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 720 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1140 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1080 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 210 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 300 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 540 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 600 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 660 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1020 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 960 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 450 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 780 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 360 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 900 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 150 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 840 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer