text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
73 Products found
PSEN op Bracket
630324
GTIN: 4046548002010
Bracket for PSEN op1.1 / 1.2, reflector.

On request
PSEN op Bracket kit antivibration
630327
GTIN: 4046548001983
Rubber buffered angle bracket for PSENopt.

On request
PSEN op Bracket kit adjustable
630326
GTIN: 4046548001990
Adjustable angle bracket for PSENopt.

On request
PSEN op Testpiece H 30mm
630346
GTIN: 4046548001839
Test rod for checking the function, diameter 30 mm, hand protection.

On request
PSEN op Testpiece F 14mm
630345
GTIN: 4046548001846
Test rod for checking the function, diameter 14 mm, finger protection.

On request
Laser pointer for PSEN 4/2
630340
GTIN: 4046548001884
Laser orientation aid.

On request
PSEN 2S/4S bracket
630712
GTIN: 4046548057492
Mounting bracket for PSEN op2S / 4S, PU = 2 pieces.

On request
PSEN op Reflector
630323
GTIN: 4046548002027
Reflector for PSEN op3.3.

On request
PSEN op Bracket kit
630325
GTIN: 4046548002003
Angle bracket for PSENopt.

On request
PSEN op bracket turnable (kit)
630772
GTIN: 4046548062939
Mounting bracket for PSEN op4F/H.../1 and PSEN op2H.../1, rotatable version, PU = 4 pieces.

On request
PSEN op Protective Column 4-090/1
630963
GTIN: 4046548074802
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 165 cm for a beam distance of 300 mm. Number of mirrors: 4. As a possible accessory, the fixed base unit "PSEN op Protective Base" can be fastened.

On request
PSEN op Protective Column 3-080/1
630962
GTIN: 4046548074291
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 120 cm for a beam distance of 400 mm. Number of mirrors: 3. As a possible accessory, the fixed base unit "PSEN op Protective Base" can be fastened.

On request
PSEN op Protective Column 2-050/1
630961
GTIN: 4046548074284
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 100 cm for a beam distance of 500 mm. Number of mirrors: 2. As a possible accessory, the fixed base unit "PSEN op Protective Base" can be fastened.

On request
PSEN op Protective Column 4-120/1
630964
GTIN: 4046548074819
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 165 cm for a beam distance of 400 mm. Number of mirrors: 4. As a possible accessory, the fixed base unit "PSEN op Protective Base" can be fastened.

On request
PSEN op Mirror-165/1
630904
GTIN: 4046548069013
Deviating mirror 80 mm wide, with at length of 165 cm. For use with all light guards of the PSENopt range < 165 cm. For direct installation tothe machine "PSEN op Mirror Bracket Kit/1" mounting brackets are required, for the installation in "PSEN op Protective" mountingbrackets "PSEN op Protective Bracket Mirror/1" are required.

On request
PSEN op Lens Shield-090/1
630915
GTIN: 4046548068603
5 PMMA Altuglas plates of 90 cm in length with the corresponding mounting brackets to protect the front screen of a safety light guard of the series "PSEN op.../1" from dust, swarf or sparks. To protect a pair of safety light guards two "PSENop Lens Shield" are required.

On request
PSEN op Lens Shield-060/1
630913
GTIN: 4046548068580
5 PMMA Altuglas plates of 60 cm in length with the corresponding mounting brackets to protect the front screen of a safety light guard of the series "PSEN op.../1" from dust, swarf or sparks. To protect a pair of safety light guards two "PSENop Lens Shield" are required.

On request
PSEN op Lens Shield-075/1
630914
GTIN: 4046548068597
5 PMMA Altuglas plates of 75 cm length with the corresponding mounting brackets to protect the front screen of a safety light guard of the series "PSEN op.../1" from dust, swarf or sparks. To protect a pair of safety light guards two "PSENop Lens Shield" are required.

On request
PSEN op Lens Shield-105/1
630916
GTIN: 4046548068610
5 PMMA Altuglas plates of 105 cm in length with the corresponding mounting brackets to protect the front screen of a safety light guard of the series "PSEN op.../1" from dust, swarf or sparks. To protect a pair of safety light guards two "PSENop Lens Shield" are required.

On request
PSEN op Mirror-090/1
630902
GTIN: 4046548068542
Deviating mirror 80 mm wide, with at length of 90 cm. For use with all light guards of the PSENopt range < 90 cm. For direct installation tothe machine "PSEN op Mirror Bracket Kit/1" mounting brackets are required, for the installation in "PSEN op Protective" mountingbrackets "PSEN op Protective Bracket Mirror/1" are required.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use