Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"317910","name":"PASunits 500","price":"0.00","currency":"AUD","category":["A0400","A0400B0440","00102002107037","0010200210703780J2"]}
Actual product may vary
PASunits 500
Product ID: 317910
GTIN:
500 units for licensing of PAS4000 projects and functions.
Unlimited period of use. Activation via https://depot.pilz.com
is necessary. No back posting possible. Transferable, and also safe and
comfortable storing with PASkey 317999.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
500 units for licensing of PAS4000 projects and functions. Unlimited period of use. Activation via https://depot.pilz.com is necessary. No back posting possible. Transferable, and also safe and comfortable storing with PASkey 317999.
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242591 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 43232608 |
