Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"312450","name":"PSSu E S 2AI I se","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002087017","0010200208701780HQ"]}
Actual product may vary
PSSu E S 2AI I se
Product ID: 312450
GTIN: 4046548027136
PSSu, electronic module, standard, analogue inputs and outputs, 2inputs,
2 configurable current ranges 0/4 - 20 mA, single-pole, referenced toearth
resolution 12 Bit.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed TÜV |
| Application range | Standard |
Technical data
Analog inputs
| Number of analogue inputs | 2 |
| Type of analogue inputs | Current |
| Signal range analog input |
0 .. 20mA
4.. 20mA |
| Analog input signal type 1 | Single-ended |
| Analog input Signal range 1 | 0 - 20 mA |
| Analog input signal type 2 | Single-ended |
| Analog input Signal range 2 | 4 - 20 mA |
| Type of input filter | RC filter |
| Resolution of analogue inputs | 12 |
| Conversion method analog i/p | Successive approximation |
| Pot. isolation analog inp./ | Yes |
Inputs
| Potential isolation inputs | yes |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 61000-4-4
EN 61000-6-2 EN 61000-4-5 EN 61000-4-6 EN 61000-6-4 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Acc. shock to standard2 | |
| Clearance & creepage dist. to | EN 60664-1 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Mechanical data
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material code | PA |
| Terminal style | plug-in |
| Height dimension | 76 |
| Width dimension | 12.6 |
| Depth dimension | 60.2 |
| Net weight | 34 |
| Gross weight | 39 |
| Name of coding element | D |
| Colour of coding element | Dark grey |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242601 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001596 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548027136 |
| Volume | 0.049 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSSu BP 1/8 S
312600
PSSu, base module for electronic modules, periphery, 1-row, 4
connection levels, 8 terminals, screw connection.
PSSu BP 1/8 C
312601
PSSu, base module for electronic modules, periphery, 1-row, 4
connection levels, 8 terminals, spring-loaded connection.
PSSu BP-C 1/8 S
312610
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
4 connection levels, 8 terminals, screw connection.
PSSu BP-C 1/8 C
312611
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
4 connection levels, 8 terminals, spring-loaded connection.
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
