Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"328091","name":"PSS u2 ES 16PT FE","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002097088","0010200209708880JO"]}
Actual product may vary
PSS u2 ES 16PT FE
Product ID: 328091
GTIN: 4046548072006
PSS u2, electronic module, standard, voltage distribution, 16 outputs,
connection functional earth, 1-row, terminal block PSS u2 T 16 required
(not supplied with the system).
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed |
| Application range | Standard |
Technical data
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN IEC 60068-2-14 EN 60068-2-78 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -25 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 95 % r. F. bei 40 °C |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 5000 m |
| EMC to standard ... |
EN 12015
EN 12016 EN IEC 61000-6-2 EN 298 EN 61000-6-7 EN IEC 61000-6-4 EN 61131-2 (Zone B) EN 50156-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 150 m/s² |
| Acc. shock to standard2 | 100 m/s² |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
Mechanical data
| Housing material | PC |
| Terminal style | steckbar |
| Height dimension | 110.8 |
| Width dimension | 12.5 |
| Depth dimension | 72.5 |
| Net weight | 29 |
| Gross weight | 38 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242610 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001600 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548072006 |
| Volume | 0.122 dm3 |
| Harmonized System Code | 85369095 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSS u2 T 16 (1 pc.)
328850
PSS u2, accessories, terminal block for electronic modules, 16-pin,
spring-loaded connection, PU 1 piece.
Optional accessories
PSS u2 B 4
328810
PSS u2, accessories, module carrier, for electronic modules, 4 slots,
width 50.1 mm, height 107 mm, note the mounting distances.
PSS u2 B 1
328811
PSS u2, accessories, module carrier, for electronic modules, 1 slot,width
12.6 mm, height 107 mm, note the mounting distances.
PSS u2 T 16 (10 pcs.)
328851
PSS u2, accessories, terminal block for electronic modules, 16-pin,
spring-loaded connection, PU 10 piece.
PSS u2 A CE E (10 pcs.)
328860
PSS u2, accessories, coding elements for electronic modules, PU 10pieces.
PSS u2 A LC E1 (10 pcs.)
328910
PSS u2, accessories, labelling bracket, for electronic modules, short
version, 23.5 x 10.5 mm, PU 10 pieces.
PSS u2 A LC E2 (10 pcs.)
328911
PSS u2, accessories, labelling bracket, for electronic modules, long
version, 103 x 10.5 mm, PU 10 pieces.
PSS u2 A LC T3 (10 pcs.)
328912
PSS u2, accessories, labelling bracket, for terminal block, 61 x 11.5mm,
PU 10 pieces.
PSS u2 A LA E1 (10 pcs.)
328913
PSS u2, accessories, labelling strips, for labelling brackets of
electronic modules, short version, 23.5 x 10.5 mm, PU 10 x DIN A4sheets.
PSS u2 A LA E2 (10 pcs.)
328914
PSS u2, accessories, labelling strips, for labelling brackets of
electronic modules, long version, 103 x 10.5 mm, PU 10 x DIN A4 sheets.
