Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"793520","name":"PNOZ mo2p Set plug in screw terminals","price":"0.00","currency":"AUD","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}

Actual product may vary
PNOZ mo2p Set plug in screw terminals
Product ID: 793520
Plug-in screw terminals, PNOZ mo2p, 1 set.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
RoHS conformity | yes |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242292 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
UNSPSC 25 | 39122331 |
GTIN | 4046548007794 |
Volume | 0 dm3 |
Harmonized System Code | 85369010 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |